Manufacturer part number: 2832263
Brand: PHOENIX CONTACT
Price: 30.63 €
Delivery time: 7 Days
Length: 0.5 m
Cable construction: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2832263
Halogen free | - | Cable type | - | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | - | Type of connector connection 1 | Other | Type of connector connection 2 | Other |
Fire retardant version | - | Colour anti-kink sleeve | - | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Patch cable, FL CAT5, part number 2832263.
You can find the detail information about specifications and dimensions on part number 2832263.
Part Number |
---|
2832221 |
2832250 |
2832276 |
2832289 |
2832292 |
2832580 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Cable construction |
---|---|---|---|---|---|---|---|
35.60 € | 5 | 7 Days | 1.5 | - | |||
28.22 € | 6 | 7 Days | 0.3 | Other | |||
32.40 € | 5 | 7 Days | 1 | - | |||
35.32 € | 5 | 7 Days | 2 | - | |||
39.86 € | 4 | 7 Days | 3 | - | |||
48.68 € | 4 | 25 Days | 5 | - |