Assembled USB cable, VS-FSDB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1420184

Part Number
1420184
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

68.80 €

3 18 Days 5

Loading...

  1. 1

Basic information

Halogen free - Cable type S/FTP Pin assignment 1:1
Colour outer sheath Black Category Other AWG-size -
Anti-kink sleeve Moulded-on Type of connector connection 1 Other Type of connector connection 2 Other
Cable construction Other Fire retardant version - Colour anti-kink sleeve Black
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Assembled USB cable, VS-FSDB, part number 1420184.
You can find the detail information about specifications and dimensions on part number 1420184.

Variation of this product

Part Number
1420168
1420171
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

55.96 €

4 7 Days 1

59.17 €

4 7 Days 2

Tech Support