Assembled Ethernet cable, NBC-R4QC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1408946
1408947
1408948
1408964
1408965
1408966
1408967
1408977
1408978
1408979
1408980
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)

111.94 €

2 21 Days SF/UTP5

86.70 €

3 22 Days SF/UTP1

95.67 €

2 22 Days SF/UTP2

122.28 €

2 22 Days SF/UTP5

95.83 €

2 22 Days SF/UTP1

102.43 €

2 22 Days SF/UTP2

155.23 €

2 22 Days SF/UTP10

109.51 €

2 39 Days Other5

89.97 €

3 39 Days Other1

94.93 €

2 39 Days Other2

134.22 €

2 39 Days Other10

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Put-on
Type of connector connection 1 RJ45 8(4) Type of connector connection 2 RJ45 8(4) Cable construction Other
Fire retardant version - Colour anti-kink sleeve Black Locking lever true
NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support