Manufacturer part number: 1408968
Brand: PHOENIX CONTACT
Price: 28.09 €
Delivery time: 7 Days
Cable type: -
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1408968
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Anti-kink sleeve | Put-on |
Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is PROFINET patch cable, NBC-R4AC, part number 1408968.
You can find the detail information about specifications and dimensions on part number 1408968.
Part Number |
---|
1408969 |
1408970 |
1408971 |
1420378 |
1420379 |
1420380 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) |
---|---|---|---|---|---|---|---|
32.95 € | 6 | 7 Days | - | 2 | |||
47.73 € | 4 | 7 Days | - | 5 | |||
72.28 € | 3 | 7 Days | - | 10 | |||
78.20 € | 3 | 75 Days | Other | 10 | |||
105.34 € | 2 | 75 Days | Other | 15 | |||
29.09 € | 7 | 75 Days | Other | 1 |