Manufacturer part number: 1407961
Brand: PHOENIX CONTACT
Price: 85.40 €
Delivery time: 21 Days
Type of connector connection 2: RJ45 8(4)
Colour anti-kink sleeve: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407961
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 5 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Locking lever | true |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, VS-IP67, part number 1407961.
You can find the detail information about specifications and dimensions on part number 1407961.
Part Number |
---|
1407725 |
1407754 |
1407932 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|
62.41 € | 3 | 21 Days | Other | - | |||
62.41 € | 3 | 21 Days | Other | Black | |||
85.40 € | 3 | 7 Days | RJ45 8(4) | Grey |