Assembled PROFINET cable, NBC-FSDBP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1420603

Part Number
1420603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.25 €

3 21 Days

Loading...

  1. 1

Basic information

Halogen free - Cable type Other Pin assignment 1:1
Length(m) 0.25 Colour outer sheath Other Category Other
AWG-size - Anti-kink sleeve Moulded-on Type of connector connection 1 Other
Type of connector connection 2 RJ45 8(4) Cable construction Other Fire retardant version -
Colour anti-kink sleeve - Locking lever false NVP value(%) -
Oil resistant (acc. EN 60811-404) -

This page is Assembled PROFINET cable, NBC-FSDBP, part number 1420603.
You can find the detail information about specifications and dimensions on part number 1420603.

Tech Support