Manufacturer part number: 1402448
Brand: PHOENIX CONTACT
Price: 46.58 €
Delivery time: 43 Days
Type of connector connection 2: Other
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1402448
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 0.5 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Cable construction | Other | Fire retardant version | - | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, VS-M8MS, part number 1402448.
You can find the detail information about specifications and dimensions on part number 1402448.
Part Number |
---|
1402452 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|
45.78 € | 4 | 43 Days | RJ45 8(4) | Grey |