Bus system cable, SAC-5PY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436039
1436042
1436055
1436068
1436071
1436084
1436097
1436107
1436110
1436123
1436136
1436149
1436152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

71.20 €

3 43 Days 1

80.80 €

3 43 Days 2

109.60 €

2 43 Days 5

157.60 €

2 43 Days 10

205.60 €

1 43 Days 15

56.00 €

4 43 Days 2

84.80 €

3 43 Days 5

132.80 €

2 43 Days 10

180.80 €

2 43 Days 15

56.00 €

4 43 Days 2

84.80 €

3 43 Days 5

132.80 €

2 43 Days 10

180.80 €

2 43 Days 15

Loading...

  1. 1

Basic information

Halogen free - Cable type S/FTP Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Moulded-on Type of connector connection 1 Other Type of connector connection 2 Other
Cable construction Other Fire retardant version - Colour anti-kink sleeve Black
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support