Manufacturer part number: 1406115
Brand: PHOENIX CONTACT
Price: 46.17 €
Delivery time: 40 Days
Cable type: SF/UTP
Length: 2 m
Anti-kink sleeve: Moulded-on
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1406115
Halogen free | - | Pin assignment | 1:1 | Colour outer sheath | Other |
---|---|---|---|---|---|
Category | Other | AWG-size | - | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | Other | Fire retardant version | - |
Locking lever | false | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC, part number 1406115.
You can find the detail information about specifications and dimensions on part number 1406115.
Part Number |
---|
1089624 |
1406120 |
1406125 |
1406130 |
1407380 |
1407381 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable type | Length (m) | Anti-kink sleeve | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|---|---|
553.00 € | 1 | 8 Days | Other | 100 | - | - | |||
44.14 € | 50 | 40 Days | SF/UTP | 2 | Moulded-on | Black | |||
38.47 € | 50 | 40 Days | SF/UTP | 2 | Moulded-on | Black | |||
34.94 € | 50 | 40 Days | SF/UTP | 2 | Moulded-on | Black | |||
29.10 € | 7 | 7 Days | SF/UTP | 1 | Moulded-on | Black | |||
34.40 € | 6 | 43 Days | SF/UTP | 2 | Moulded-on | Black |