Bus system cable, SAC-3P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419081
1419082
1419083
1419084
1419085
1419086
1419087
1419088
1419089
1419090
1419091
1419092
1419093
1419094
1419095
1419096
1419097
1419098
1419099
1419100
1419101
1419102
1419103
1419104
1419105
1419106
1419107
1419108
1419109
1419110
1419111
1419112
1419113
1419114
1419115
1419116
1419117
1419118
1419119
1419120
1419121
1419122
1419123
1419124
1419125
1419126
1419127
1419128
1419129
1419130
1419131
1419132
1419133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)

22.00 €

9 7 Days S/FTP2

38.70 €

5 43 Days F/UTP2

54.45 €

4 43 Days F/UTP5

80.70 €

3 43 Days F/UTP10

106.95 €

2 43 Days F/UTP15

133.20 €

2 43 Days F/UTP20

38.70 €

5 43 Days F/UTP2

54.45 €

4 43 Days F/UTP5

80.70 €

3 43 Days F/UTP10

106.95 €

2 43 Days F/UTP15

133.20 €

2 43 Days F/UTP20

38.70 €

5 43 Days F/UTP2

54.45 €

4 43 Days F/UTP5

80.70 €

3 43 Days F/UTP10

106.95 €

2 43 Days F/UTP15

133.20 €

2 43 Days F/UTP20

38.70 €

5 43 Days F/UTP2

54.45 €

4 43 Days F/UTP5

80.70 €

3 43 Days F/UTP10

106.95 €

2 43 Days F/UTP15

133.20 €

2 43 Days F/UTP20

57.98 €

4 43 Days F/UTP0.3

59.03 €

4 43 Days F/UTP0.5

61.65 €

3 43 Days F/UTP1

66.90 €

3 43 Days F/UTP2

82.65 €

3 43 Days F/UTP5

108.90 €

2 43 Days F/UTP10

135.15 €

2 43 Days F/UTP15

161.40 €

2 43 Days F/UTP20

57.98 €

4 43 Days F/UTP0.3

59.03 €

4 43 Days F/UTP0.5

61.65 €

3 43 Days F/UTP1

66.90 €

3 43 Days F/UTP2

82.65 €

3 43 Days F/UTP5

108.90 €

2 43 Days F/UTP10

135.15 €

2 43 Days F/UTP15

161.40 €

2 43 Days F/UTP20

57.98 €

4 43 Days F/UTP0.3

59.03 €

4 43 Days F/UTP0.5

61.65 €

3 43 Days F/UTP1

66.90 €

3 43 Days F/UTP2

82.65 €

3 43 Days F/UTP5

108.90 €

2 43 Days F/UTP10

135.15 €

2 43 Days F/UTP15

161.40 €

2 43 Days F/UTP20

57.98 €

4 43 Days F/UTP0.3

59.03 €

4 43 Days F/UTP0.5

61.65 €

3 43 Days F/UTP1

66.90 €

3 43 Days F/UTP2

82.65 €

3 43 Days F/UTP5

108.90 €

2 43 Days F/UTP10

135.15 €

2 43 Days F/UTP15

161.40 €

2 43 Days F/UTP20

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Moulded-on
Type of connector connection 1 Other Type of connector connection 2 Other Cable construction Other
Fire retardant version - Colour anti-kink sleeve Black Locking lever false
NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support