Manufacturer part number: 1416197
Brand: PHOENIX CONTACT
Price: 39.00 €
Delivery time: 43 Days
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1416197
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 2 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | Other | Fire retardant version | - |
Locking lever | false | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, VS-OE, part number 1416197.
You can find the detail information about specifications and dimensions on part number 1416197.
Part Number |
---|
1416209 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour anti-kink sleeve |
---|---|---|---|---|---|---|
58.45 € | 4 | 72 Days | - |