Manufacturer part number: 1402515
Brand: PHOENIX CONTACT
Price: 29.04 €
Delivery time: 75 Days
Length: 1 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1402515
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) | Type of connector connection 2 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | Black |
Locking lever | true | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Sercos III patch cable, VS-PNRJ45R, part number 1402515.
You can find the detail information about specifications and dimensions on part number 1402515.
Part Number |
---|
1402518 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) |
---|---|---|---|---|---|---|
39.49 € | 5 | 75 Days | 2 |