Manufacturer part number: 1405565
Brand: PHOENIX CONTACT
Price: 15.15 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405565
Halogen free | - | Cable type | - | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 0.3 | Colour outer sheath | Grey | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | Other | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is USB cable, VS-04, part number 1405565.
You can find the detail information about specifications and dimensions on part number 1405565.
Part Number |
---|
1405552 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
15.15 € | 13 | 33 Days |