Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1080526 |
1080528 |
1080530 |
1080531 |
1080532 |
1080535 |
1080536 |
1080537 |
1080543 |
1080544 |
1080545 |
1080546 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|
38.15 € | 5 | 43 Days | 1 | Other | |||
45.75 € | 4 | 43 Days | 2 | Other | |||
68.55 € | 3 | 43 Days | 5 | Other | |||
106.55 € | 2 | 43 Days | 10 | Other | |||
68.70 € | 3 | 43 Days | 1 | Other | |||
76.30 € | 3 | 43 Days | 2 | Other | |||
99.10 € | 2 | 43 Days | 5 | Other | |||
137.10 € | 2 | 43 Days | 10 | Other | |||
50.40 € | 4 | 18 Days | 1 | RJ45 8(4) | |||
58.00 € | 4 | 18 Days | 2 | RJ45 8(4) | |||
80.80 € | 3 | 18 Days | 5 | RJ45 8(4) | |||
118.80 € | 2 | 18 Days | 10 | RJ45 8(4) |
Loading...
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |