Network cable, NBC-MSD (1080083)

Network cable, NBC-MSD 1080083

Product Details:

Manufacturer part number: 1080083

Brand: PHOENIX CONTACT

Price: 70.40

Delivery time: 43 Days


Technical Data:

Cable type: Other

Length: 3 m

Colour outer sheath: Other

Type of connector connection 2: Other

Colour anti-kink sleeve: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1080083

Part Number
1080083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Colour outer sheath Type of connector connection 2 Colour anti-kink sleeve

70.40 €

250 43 Days Other3OtherOtherBlack

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Category Other
AWG-size - Anti-kink sleeve Moulded-on Type of connector connection 1 Other
Cable construction Other Fire retardant version - Locking lever false
NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Network cable, NBC-MSD, part number 1080083.
You can find the detail information about specifications and dimensions on part number 1080083.

Variation of this product

Part Number
1080102
1081285
1081336
1085992
1406127
1406128
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable type Length
(m)
Colour outer sheath Type of connector connection 2 Colour anti-kink sleeve

131.05 €

250 18 Days Other20OtherRJ45 8(4)Black

82.85 €

24 19 Days Other4BlackRJ45 8(4)Black

457.60 €

4 40 Days Other42BlackOtherBlack

144.60 €

25 43 Days SF/UTP30OtherRJ45 8(4)Grey

52.43 €

50 40 Days SF/UTP2OtherRJ45 8(4)Grey

57.19 €

50 40 Days SF/UTP2OtherOtherBlack

Tech Support