Manufacturer part number: 1407346
Brand: PHOENIX CONTACT
Price: 45.85 €
Delivery time: 43 Days
Length: 5 m
Type of connector connection 2: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407346
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Colour anti-kink sleeve | Black | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-M , part number 1407346.
You can find the detail information about specifications and dimensions on part number 1407346.
Part Number |
---|
1407344 |
1407345 |
1407347 |
1407348 |
1407349 |
1407350 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Type of connector connection 2 |
---|---|---|---|---|---|---|---|
26.85 € | 7 | 43 Days | 1 | Other | |||
31.60 € | 6 | 43 Days | 2 | Other | |||
69.60 € | 3 | 43 Days | 10 | Other | |||
48.95 € | 4 | 7 Days | 1 | Other | |||
53.70 € | 4 | 43 Days | 2 | Other | |||
67.95 € | 3 | 7 Days | 5 | Other |