Manufacturer part number: 1419169
Brand: PHOENIX CONTACT
Price: 53.30 €
Delivery time: 43 Days
Type of connector connection 2: Other
Colour anti-kink sleeve: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419169
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 2 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Cable construction | Other | Fire retardant version | - | Locking lever | false |
NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Bus system cable, VS-MSDS, part number 1419169.
You can find the detail information about specifications and dimensions on part number 1419169.
Part Number |
---|
1419168 |
1419172 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|
58.30 € | 4 | 43 Days | RJ45 8(4) | Grey | |||
31.45 € | 6 | 43 Days | Other | Black |