Manufacturer part number: 1416131
Brand: PHOENIX CONTACT
Price: 69.38 €
Delivery time: 7 Days
Type of connector connection 2: RJ45 8(4)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1416131
Halogen free | - | Cable type | Other | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 2 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Put-on | Type of connector connection 1 | RJ45 8(4) |
Cable construction | Other | Fire retardant version | - | Colour anti-kink sleeve | - |
Locking lever | true | NVP value(%) | - | Oil resistant (acc. EN 60811-404) | - |
This page is Assembled PROFINET cable, VS-IP20, part number 1416131.
You can find the detail information about specifications and dimensions on part number 1416131.
Part Number |
---|
1416158 |
1416185 |
1416212 |
1416239 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connector connection 2 |
---|---|---|---|---|---|---|
83.11 € | 3 | 21 Days | Other | |||
76.24 € | 3 | 7 Days | RJ45 8(4) | |||
88.60 € | 3 | 21 Days | Other | |||
74.76 € | 3 | 21 Days | RJ45 8(4) |