Manufacturer part number: 1406112
Brand: PHOENIX CONTACT
Price: 64.57 €
Delivery time: 40 Days
Length: 2 m
Type of connector connection 2: RJ45 8(4)
Colour anti-kink sleeve: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1406112
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Colour outer sheath | Other | Category | Other | AWG-size | - |
Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other | Cable construction | Other |
Fire retardant version | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Network cable, NBC-MR, part number 1406112.
You can find the detail information about specifications and dimensions on part number 1406112.
Part Number |
---|
1406113 |
1406114 |
1406116 |
1408751 |
1408752 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (m) | Type of connector connection 2 | Colour anti-kink sleeve |
---|---|---|---|---|---|---|---|---|
77.36 € | 50 | 40 Days | 2 | Other | Black | |||
78.22 € | 50 | 40 Days | 2 | Other | Black | |||
45.37 € | 50 | 40 Days | 2 | Other | Black | |||
65.38 € | 50 | 40 Days | 5 | Other | Black | |||
98.65 € | 50 | 40 Days | 10 | Other | Black |