Network cable, NBC-M12FSD (1038740)

Network cable, NBC-M12FSD 1038740

Product Details:

Manufacturer part number: 1038740

Brand: PHOENIX CONTACT

Price: 51.25

Delivery time: 18 Days


Technical Data:

Cable type: Other

Length: 2 m

Anti-kink sleeve: Put-on

Type of connector connection 1: RJ45 8(4)

Colour anti-kink sleeve: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1038740

Part Number
1038740
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Anti-kink sleeve Type of connector connection 1 Colour anti-kink sleeve Locking lever

51.25 €

4 18 Days Other2Put-onRJ45 8(4)Blacktrue

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Type of connector connection 2 Other
Cable construction Other Fire retardant version - NVP value(%) -
Oil resistant (acc. EN 60811-404) -

This page is Network cable, NBC-M12FSD, part number 1038740.
You can find the detail information about specifications and dimensions on part number 1038740.

Variation of this product

Part Number
1038745
1038750
1038760
1038761
1038762
1038763
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable type Length
(m)
Anti-kink sleeve Type of connector connection 1 Colour anti-kink sleeve Locking lever

74.05 €

3 18 Days Other5Put-onRJ45 8(4)Blacktrue

43.65 €

5 18 Days Other1Put-onRJ45 8(4)Blacktrue

112.05 €

2 18 Days Other10Put-onRJ45 8(4)Blacktrue

55.20 €

4 43 Days Other1Moulded-onOtherBlackfalse

62.80 €

3 43 Days Other2Moulded-onOtherBlackfalse

85.60 €

3 43 Days Other5Moulded-onOtherBlackfalse

Tech Support