Manufacturer part number: 1033352
Brand: PHOENIX CONTACT
Price: 55.76 €
Delivery time: 51 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1033352
Halogen free | - | Cable type | SF/UTP | Pin assignment | 1:1 |
---|---|---|---|---|---|
Length(m) | 2 | Colour outer sheath | Other | Category | Other |
AWG-size | - | Anti-kink sleeve | Moulded-on | Type of connector connection 1 | Other |
Type of connector connection 2 | RJ45 8(4) | Cable construction | Other | Fire retardant version | - |
Colour anti-kink sleeve | - | Locking lever | false | NVP value(%) | - |
Oil resistant (acc. EN 60811-404) | - |
This page is Assembled Ethernet cable,NBC-FSDBP, part number 1033352.
You can find the detail information about specifications and dimensions on part number 1033352.
Part Number |
---|
1033367 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
48.89 € | 100 | 51 Days |