Bus system cable, SAC-8P (1554021)

Bus system cable, SAC-8P 1554021

Product Details:

Manufacturer part number: 1554021

Brand: PHOENIX CONTACT

Price: 91.05

Delivery time: 43 Days


Technical Data:

Length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1554021

Part Number
1554021
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

91.05 €

2 43 Days 5

Loading...

  1. 1

Basic information

Halogen free - Cable type SF/UTP Pin assignment 1:1
Colour outer sheath Other Category Other AWG-size -
Anti-kink sleeve Moulded-on Type of connector connection 1 Other Type of connector connection 2 Other
Cable construction Other Fire retardant version - Colour anti-kink sleeve Black
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

This page is Bus system cable, SAC-8P, part number 1554021.
You can find the detail information about specifications and dimensions on part number 1554021.

Variation of this product

Part Number
1554034
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

122.80 €

2 43 Days 10

Tech Support