Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1689941 |
1689967 |
1689970 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Number of poles | Ambient temperature (°C) | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Material contact | Material connector of connector insert | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.04 € | 20 | 98 Days | 125 | 25 | -55|130 | - | Crimp connection | Other | III | 2 | Other copper alloys | - | 5 | |||
4.14 € | 50 | 75 Days | 125 | 25 | -55|130 | 1 | Crimp connection | - | III | 2 | - | - | 5 | |||
5.52 € | 40 | 98 Days | - | 5 | -55|125 | - | - | Other | - | - | - | Thermoplastic | - |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With wire protection | false | Contact type | - | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Diameter plug-in contact(mm) | - | Contact insert without contacts | false |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false | Material of contact insert | - |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
Configure
Basic Attributes
Rated voltage(V)
Number of poles
Ambient temperature(°C)
Rated surge voltage(kV)
Type of electric connection
Material of contact surface
Over voltage category
Pollution degree
Material contact
Material connector of connector insert
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes