Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1689967
Part Number
|
---|
1689967 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Number of poles | Ambient temperature (°C) | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Material contact | Material connector of connector insert | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.14 € | 50 | Quote | 125 | 25 | -55|130 | 1 | Crimp connection | - | III | 2 | - | - | 5 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With wire protection | false | Contact type | - | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Diameter plug-in contact(mm) | - | Contact insert without contacts | false |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false | Material of contact insert | - |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
This page is D-SUB contact support, VS-25, part number 1689967.
You can find the detail information about specifications and dimensions on part number 1689967.
Configure
Basic Attributes
Type
Rated voltage(V)
Number of poles
Ambient temperature(°C)
Rated surge voltage(kV)
Type of electric connection
Material of contact surface
Over voltage category
Pollution degree
Material contact
Material connector of connector insert
Rated current In(A)
Optional Attributes
Part Number |
---|
1689941 |
1689970 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Number of poles | Ambient temperature (°C) | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Material contact | Material connector of connector insert | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.04 € | 20 | Quote | 125 | 25 | -55|130 | - | Crimp connection | Other | III | 2 | Other copper alloys | - | 5 | |||
5.52 € | 40 | Quote | - | 5 | -55|125 | - | - | Other | - | - | - | Thermoplastic | - |