Manufacturer part number: 1418625
Brand: PHOENIX CONTACT
Price: 7.87 €
Delivery time: 7 Days
Contact type: Bus
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1418625
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 400 | With wire protection | false | Number of poles | 12 |
Ambient temperature(°C) | -40|125 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 6 | Type of electric connection | Crimp connection | Material of contact surface | Other |
Over voltage category | III | Pollution degree | 3 | Diameter plug-in contact(mm) | 1.6 |
Contact insert without contacts | true | Connectable conductor cross section solid-core(mm²) | 0.14|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|2.5 | Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | true |
Material contact | Other copper alloys | Material connector of connector insert | Thermoplastic | Rated current In(A) | 10 |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |
This page is Contact insert, HC-Q12, part number 1418625.
You can find the detail information about specifications and dimensions on part number 1418625.
Part Number |
---|
1418626 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type |
---|---|---|---|---|---|---|
7.87 € | 24 | 7 Days | Pin |