Contact insert module, HC-M (1414362)

Contact insert module, HC-M 1414362

Product Details:

Manufacturer part number: 1414362

Brand: PHOENIX CONTACT

Price: 4.13

Delivery time: 7 Days


Technical Data:

Rated voltage: 830 V

With wire protection: false

Number of poles: 4

Contact type: Pin

Ambient temperature: -40|125 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414362

Part Number
1414362
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
With wire protection Number of poles Contact type Ambient temperature
(°C)
Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Pollution degree Diameter plug-in contact
(mm)
Contact insert without contacts Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
With protective conductor Material contact Material connector of connector insert Rated current In
(A)

4.13 €

45 7 Days 830false4Pin-40|1258Crimp connectionSilverIII34true1.5|66|1.5-|-falseCopperDuroplast40

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Material of contact insert - Min. number of insertion cycles - Number of power contacts -
Number of control contacts -

This page is Contact insert module, HC-M, part number 1414362.
You can find the detail information about specifications and dimensions on part number 1414362.

Variation of this product

Part Number
1414355
1414356
1414357
1414363
1414364
1414365
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
With wire protection Number of poles Contact type Ambient temperature
(°C)
Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Pollution degree Diameter plug-in contact
(mm)
Contact insert without contacts Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
With protective conductor Material contact Material connector of connector insert Rated current In
(A)

2.21 €

85 7 Days 250false12Bus-40|1254Crimp connectionSilverIII31.6true0.14|2.52.5|0.14-|-falseCopperDuroplast10

2.96 €

65 7 Days 160false17Pin-40|1252.5Crimp connectionSilverIII31.6true0.14|2.52.5|0.14-|-falseCopperDuroplast10

2.96 €

65 7 Days 160false17Bus-40|1252.5Crimp connectionSilverIII31.6true0.14|2.52.5|0.14-|-falseCopperDuroplast10

4.13 €

45 7 Days 830false4Bus-40|1258Crimp connectionSilverIII34true1.5|66|1.5-|-falseCopperDuroplast40

4.08 €

45 7 Days 830false7Pin-40|1258Crimp connectionSilverIII34true1.5|66|1.5-|-falseCopperDuroplast40

4.08 €

45 7 Days 830false7Bus-40|1258Crimp connectionSilverIII34true1.5|66|1.5-|-falseCopperDuroplast40

Tech Support