Crimp contact, RC (1623775)

Crimp contact, RC 1623775

Product Details:

Manufacturer part number: 1623775

Brand: PHOENIX CONTACT

Price: 1.38

Delivery time: 7 Days


Technical Data:

Contact type: Bus

Type of electric connection: Other

Material of contact surface: -

Diameter plug-in contact: 1.5 mm

Connectable conductor cross section solid-core: 0.5|1 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1623775

Part Number
1623775
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Type of electric connection Material of contact surface Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Material contact

1.38 €

200 7 Days BusOther-1.50.5|1Other

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Strip length(mm) - Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- Max. rated current of one contact(A) -
Min. number of insertion cycles - Type of contact -

This page is Crimp contact, RC, part number 1623775.
You can find the detail information about specifications and dimensions on part number 1623775.

Variation of this product

Part Number
1602998
1623776
1623777
1623778
1623779
1623780
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Type of electric connection Material of contact surface Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Material contact

0.71 €

300 7 Days BusCrimp connectionGold10.5|1Other

1.08 €

200 82 Days PinCrimp connection-10.08|0.22-

1.08 €

200 82 Days PinCrimp connection-10.14|0.56-

1.07 €

200 7 Days PinCrimp connection-10.5|1-

1.10 €

200 82 Days PinCrimp connection-1.50.5|1Other

1.08 €

200 82 Days PinCrimp connectionGold1.50.5|1Other

Tech Support