Membrane screw connection, MG-INC (1415187)

Membrane screw connection, MG-INC 1415187

Product Details:

Manufacturer part number: 1415187

Brand: PHOENIX CONTACT

Price: 0.78

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415187

Part Number
1415187
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.78 €

240 7 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Other Model -
Halogen free - Sealing range(mm) -|- Nominal diameter(mm) -
Nominal size PG - Degree of protection (IP) - For wall thickness(mm) -|-

This page is Membrane screw connection, MG-INC, part number 1415187.
You can find the detail information about specifications and dimensions on part number 1415187.

Variation of this product

Part Number
1415186
1415188
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

0.71 €

260 7 Days

0.92 €

200 7 Days

Tech Support