Manufacturer part number: 1601647
Brand: PHOENIX CONTACT
Price: 28.30 €
Delivery time: 16 Days
Type of electric connection: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1601647
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | - | With wire protection | false | Number of poles | 17 |
Contact type | Pin | Ambient temperature(°C) | -|- | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | - | Rated surge voltage(kV) | - | Material of contact surface | - |
Over voltage category | - | Pollution degree | - | Diameter plug-in contact(mm) | - |
Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false |
Material contact | - | Material connector of connector insert | - | Rated current In(A) | - |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |
This page is Contact insert, RC-17P, part number 1601647.
You can find the detail information about specifications and dimensions on part number 1601647.
Part Number |
---|
1601451 |
1601634 |
1601636 |
1601638 |
1601727 |
1607010 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of electric connection |
---|---|---|---|---|---|---|
3.08 € | 60 | 82 Days | Crimp connection | |||
9.46 € | 20 | 82 Days | Crimp connection | |||
6.73 € | 28 | 82 Days | Crimp connection | |||
27.09 € | 10 | 29 Days | - | |||
12.57 € | 20 | 82 Days | Soldering connection | |||
19.22 € | 10 | 29 Days | - |