Manufacturer part number: 1656136
Brand: PHOENIX CONTACT
Price: 22.70 €
Delivery time: 98 Days
Rated voltage: 60 V
Number of poles: 15
Ambient temperature: -55|105 °C
Rated surge voltage: 1 kV
Type of electric connection: Soldering connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1656136
Part Number
|
---|
1656136 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Number of poles | Ambient temperature (°C) | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Contact insert without contacts | Material contact | Material connector of connector insert | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.70 € | 10 | 98 Days | 60 | 15 | -55|105 | 1 | Soldering connection | Gold | III | 2 | false | Other copper alloys | - | 3 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With wire protection | false | Contact type | - | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Diameter plug-in contact(mm) | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
This page is D-SUB contact insert, VS-09, part number 1656136.
You can find the detail information about specifications and dimensions on part number 1656136.
Configure
Basic Attributes
Type
Rated voltage(V)
Number of poles
Ambient temperature(°C)
Rated surge voltage(kV)
Type of electric connection
Material of contact surface
Over voltage category
Pollution degree
Contact insert without contacts
Material contact
Material connector of connector insert
Rated current In(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1689051 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Number of poles | Ambient temperature (°C) | Rated surge voltage (kV) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Contact insert without contacts | Material contact | Material connector of connector insert | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.35 € | 10 | 26 Days | - | - | -|- | - | - | Tin | - | - | true | Copper | Duroplast | - |