Manufacturer part number: 1604247
Brand: PHOENIX CONTACT
Price: 3.91 €
Delivery time: 82 Days
Suitable for cable diameter: 10|14 mm
Degree of protection (IP): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1604247
Thread length(mm) | - | Colour | - | Material | - |
---|---|---|---|---|---|
Thread type | - | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Wrench width(mm) | - | Bend radius protection/trumpet flare | - | With strain relief | false |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -|- |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | - | Hexagon angular dimension(mm) | - |
Separable screw gland | - | For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - |
Nominal thread size metric/PG | - | For Ex-Zone dust | - | For armoured cable | - |
Snapping in opening | - |
This page is Cable gland, RC-Z, part number 1604247.
You can find the detail information about specifications and dimensions on part number 1604247.
Part Number |
---|
1604218 |
1604242 |
1604245 |
1604334 |
1604338 |
1604345 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for cable diameter (mm) | Degree of protection (IP) |
---|---|---|---|---|---|---|---|
12.99 € | 20 | 82 Days | 10|14 | - | |||
2.99 € | 80 | 82 Days | 6|10 | - | |||
3.52 € | 60 | 82 Days | 8|12 | - | |||
8.30 € | 40 | 82 Days | 6.5|9.5 | IP68 | |||
9.59 € | 20 | 82 Days | 7|10.5 | IP68 | |||
9.85 € | 20 | 82 Days | 9|13 | IP68 |