Manufacturer part number: 1411099
Brand: PHOENIX CONTACT
Price: 459.47 €
Delivery time: 47 Days
Wrench width: 55 mm
Hexagon angular dimension: 60.5 mm
Suitable for cable diameter: 27.9|40.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411099
Thread length(mm) | 15 | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | Metric | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Bend radius protection/trumpet flare | false | With strain relief | true | Screened | - |
EMC-version | - | Glass-fibre reinforced | false | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -60|130 | Pitch thread(mm) | 1.5 |
Explosion-tested version | - | Flat cable coupling | false | Multi seal area | - |
With locknut | false | Separable screw gland | - | Degree of protection (IP) | IP66 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, G-ESSWU, part number 1411099.
You can find the detail information about specifications and dimensions on part number 1411099.
Part Number |
---|
1411091 |
1411093 |
1411095 |
1411100 |
1411101 |
1411102 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench width (mm) | Hexagon angular dimension (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
148.05 € | 10 | 61 Days | 30.5 | 33.6 | 12.5|20.9 | |||
193.67 € | 10 | 61 Days | 37.5 | 41.3 | 18.2|26.2 | |||
328.84 € | 5 | 47 Days | 46 | 50.6 | 23.7|33.9 | |||
219.01 € | 5 | 47 Days | 70 | 77 | 40.4|53.1 | |||
919.99 € | 1 | 47 Days | 70 | 77 | 40.4|53.1 | |||
380.79 € | 1 | 47 Days | 80 | 88 | 54.6|65.9 |