Cable gland, G-INS-M (1411133)

Cable gland, G-INS-M 1411133

Product Details:

Manufacturer part number: 1411133

Brand: PHOENIX CONTACT

Price: 0.88

Delivery time: 7 Days


Technical Data:

Thread length: 10 mm

Wrench width: 24 mm

Working temperature: -20|100 °C

Hexagon angular dimension: 27.8 mm

Suitable for cable diameter: 6|12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411133

Part Number
1411133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Wrench width
(mm)
Working temperature
(°C)
Hexagon angular dimension
(mm)
Suitable for cable diameter
(mm)
Degree of protection (IP)

0.88 €

210 7 Days 1024-20|10027.86|12IP68

Loading...

  1. 1

Basic information

Colour Other Material Other Thread type Metric
Model - Halogen free false Shock resistant false
RAL-number - Surface protection Other Bend radius protection/trumpet flare false
With strain relief true Screened - EMC-version -
Glass-fibre reinforced false Type of sealing - Material quality Other
Pitch thread(mm) 1.5 Explosion-tested version - Flat cable coupling false
Multi seal area - With locknut false Separable screw gland -
For Ex-zone gas - Nominal thread size inch/gas pipe thread - Nominal thread size metric/PG -
For Ex-Zone dust - For armoured cable - Snapping in opening -

This page is Cable gland, G-INS-M, part number 1411133.
You can find the detail information about specifications and dimensions on part number 1411133.

Variation of this product

Part Number
1411126
1411136
1417658
1424479
1424480
1424484
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread length
(mm)
Wrench width
(mm)
Working temperature
(°C)
Hexagon angular dimension
(mm)
Suitable for cable diameter
(mm)
Degree of protection (IP)

1.33 €

140 7 Days 829-20|10033.511|17IP68

2.70 €

70 7 Days 1036-20|10040.915|21IP68

11.39 €

16 47 Days 1865-20|10072.234|44IP68

5.76 €

35 7 Days 1853-20|1005222|32IP68

0.74 €

250 7 Days 819-20|100254|8IP68

5.76 €

35 7 Days 1853-20|1005222|32IP68

Tech Support