Manufacturer part number: 2320186
Brand: PHOENIX CONTACT
Price: 296.40 €
Delivery time: 7 Days
Function: Other
Rated control supply voltage Us at DC: 18|28 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2320186
Rated control supply voltage Us at AC 50HZ(V) | -|- | Rated control supply voltage Us at AC 60HZ(V) | -|- | With LED indication | true |
---|---|---|---|---|---|
Voltage type for actuating | DC |
This page is Redundancy module, QUINT, part number 2320186.
You can find the detail information about specifications and dimensions on part number 2320186.
Part Number |
---|
1043418 |
2320173 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Function | Rated control supply voltage Us at DC (V) |
---|---|---|---|---|---|---|---|
184.00 € | 1 | 7 Days | - | 8|27.5 | |||
242.80 € | 1 | 7 Days | Other | 18|28 |