Manufacturer part number: 1079548
Brand: PHOENIX CONTACT
Price: 11.46 €
Delivery time: 7 Days
Contact type: Pin
Type of electric connection: Crimp connection
Connectable conductor cross section fine-strand without cable end sleeve: 0.5|4 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1079548
Part Number
|
---|
1079548 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Type of electric connection | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | |
---|---|---|---|---|---|---|---|---|
11.46 € | 16 | 7 Days | Pin | Crimp connection | 0.5|4 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 320 | With wire protection | false | Number of poles | 8 |
Ambient temperature(°C) | -40|125 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 6 | Material of contact surface | Other | Over voltage category | III |
Pollution degree | 3 | Diameter plug-in contact(mm) | 2.5 | Contact insert without contacts | false |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | true | Material contact | Other copper alloys | Material connector of connector insert | Thermoplastic |
Rated current In(A) | 16 | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
This page is Contact insert, HC-COM, part number 1079548.
You can find the detail information about specifications and dimensions on part number 1079548.
Part Number |
---|
1079547 |
1079553 |
1079554 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type | Type of electric connection | Connectable conductor cross section fine-strand without cable end sleeve (mm²) |
---|---|---|---|---|---|---|---|---|
11.46 € | 16 | 7 Days | Bus | Crimp connection | 0.5|4 | |||
16.84 € | 11 | 7 Days | Pin | Spring clamp connection | 0.5|2.5 | |||
16.63 € | 11 | 7 Days | Bus | Spring clamp connection | 0.5|2.5 |