Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1604561
Thread length(mm) | - | Colour | - | Material | - |
---|---|---|---|---|---|
Thread type | - | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Wrench width(mm) | - | Bend radius protection/trumpet flare | - | With strain relief | false |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -|- |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | - | Hexagon angular dimension(mm) | - |
Separable screw gland | - | Suitable for cable diameter(mm) | 2|10.5 | Degree of protection (IP) | - |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Unshielded cable clamp type cage, RC-Z2463, part number 1604561.
You can find the detail information about specifications and dimensions on part number 1604561.