Screw connection, Cable gland, WP-G (3240877)

Screw connection, Cable gland, WP-G 3240877

Product Details:

Manufacturer part number: 3240877

Brand: PHOENIX CONTACT

Price: 4.24

Delivery time: 12 Days


Technical Data:

Thread length: 13 mm

Colour: Black

Material: Other

Thread type: -

Model: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240877

Part Number
3240877
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Colour Material Thread type Model Halogen free Shock resistant RAL-number Surface protection Wrench width
(mm)
Total length
(mm)
Bend radius protection/trumpet flare Construction type With strain relief Screened EMC-version Glass-fibre reinforced Type of sealing Material quality Material housing Revolving thread Lowest inner diameter hose
(mm)
Total height
(mm)
Approved in combination with protective conduit CSA One-piece Degree of protection (IP) conduit dependant Approved in combination with protective conduit UL Approved in combination with protective conduit FI Max. outer diameter hose
(mm)
Number of inlets Pitch thread
(mm)
Thread size CTG G Number of thread lashes Explosion-tested version Flat cable coupling Multi seal area With locknut Nominal diameter
(mm)
Hexagon angular dimension
(mm)
Separable screw gland Nominal size in inch Suitable for cable diameter
(mm)
Degree of protection (IP) For Ex-zone gas With grounding connection Thread connection size Nominal thread size inch/gas pipe thread Nominal thread size metric/PG Approved in combination with protective conduit DIN EN 61386-23 For Ex-Zone dust Connection type screw connection to housing For armoured cable Snapping in opening

4.24 €

50 12 Days 13BlackOther--true--Other--false-false----Other-----------------false-----|------------

Loading...

  1. 1

Basic information

Working temperature(°C) -|-

This page is Screw connection, Cable gland, WP-G, part number 3240877.
You can find the detail information about specifications and dimensions on part number 3240877.

Variation of this product

Part Number
3240874
3240875
3240876
3240878
3240879
3240880
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread length
(mm)
Colour Material Thread type Model Halogen free Shock resistant RAL-number Surface protection Wrench width
(mm)
Total length
(mm)
Bend radius protection/trumpet flare Construction type With strain relief Screened EMC-version Glass-fibre reinforced Type of sealing Material quality Material housing Revolving thread Lowest inner diameter hose
(mm)
Total height
(mm)
Approved in combination with protective conduit CSA One-piece Degree of protection (IP) conduit dependant Approved in combination with protective conduit UL Approved in combination with protective conduit FI Max. outer diameter hose
(mm)
Number of inlets Pitch thread
(mm)
Thread size CTG G Number of thread lashes Explosion-tested version Flat cable coupling Multi seal area With locknut Nominal diameter
(mm)
Hexagon angular dimension
(mm)
Separable screw gland Nominal size in inch Suitable for cable diameter
(mm)
Degree of protection (IP) For Ex-zone gas With grounding connection Thread connection size Nominal thread size inch/gas pipe thread Nominal thread size metric/PG Approved in combination with protective conduit DIN EN 61386-23 For Ex-Zone dust Connection type screw connection to housing For armoured cable Snapping in opening

3.89 €

50 19 Days 10BlackOther--true--Other--false-false----Other-----------------false-----|------------

3.98 €

50 12 Days 10BlackOther--true--Other--false-false----Other-----------------false-----|------------

4.06 €

50 12 Days 10BlackOther--true--Other--false-false----Other-----------------false-----|------------

7.52 €

25 12 Days 12.5BlackOther--true--Other--false-false----Other-----------------false-----|------------

9.45 €

25 12 Days 14.5BlackOther--true--Other--false-false----Other-----------------false-----|------------

16.26 €

25 19 Days 17BlackOther--true--Other--false-false----Other-----------------false-----|------------

Tech Support