Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1853942 |
1853955 |
1853997 |
1854048 |
1854857 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wrench width (mm) | Suitable for cable diameter (mm) | |
---|---|---|---|---|---|---|---|
4.46 € | 45 | 29 Days | 24 | 4|6.5 | |||
4.46 € | 45 | 28 Days | 24 | 5|8 | |||
8.10 € | 25 | 28 Days | 30 | 7|10.5 | |||
8.10 € | 25 | 26 Days | 30 | 14|18 | |||
4.46 € | 45 | 28 Days | 24 | 11.5|15.5 |
Loading...
Thread length(mm) | - | Colour | - | Material | Other |
---|---|---|---|---|---|
Thread type | PG | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Bend radius protection/trumpet flare | - | With strain relief | false | Screened | - |
EMC-version | - | Glass-fibre reinforced | false | Type of sealing | - |
Material quality | Other | Working temperature(°C) | -40|125 | Pitch thread(mm) | - |
Explosion-tested version | - | Flat cable coupling | false | Multi seal area | - |
With locknut | - | Hexagon angular dimension(mm) | - | Separable screw gland | - |
Degree of protection (IP) | IP67 | For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | Other |
Nominal thread size metric/PG | - | For Ex-Zone dust | - | For armoured cable | - |
Snapping in opening | - |