Manufacturer part number: 1604364
Brand: PHOENIX CONTACT
Price: 9.39 €
Delivery time: 61 Days
Suitable for cable diameter: 5.5|6.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1604364
Thread length(mm) | - | Colour | - | Material | - |
---|---|---|---|---|---|
Thread type | - | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | - |
Wrench width(mm) | - | Bend radius protection/trumpet flare | - | With strain relief | false |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -|- |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | - | Hexagon angular dimension(mm) | - |
Separable screw gland | - | Degree of protection (IP) | - | For Ex-zone gas | - |
Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - | For Ex-Zone dust | - |
For armoured cable | - | Snapping in opening | - |
This page is Cable clamping basket and shield adapter, RC-Z, part number 1604364.
You can find the detail information about specifications and dimensions on part number 1604364.
Part Number |
---|
1604373 |
1604375 |
1604452 |
1604454 |
1604456 |
1604458 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|
9.39 € | 20 | 61 Days | 6.5|7.5 | |||
9.39 € | 20 | 61 Days | 7.5|9.5 | |||
9.39 € | 20 | 61 Days | 6.5|7.5 | |||
9.39 € | 20 | 61 Days | 7.5|9.5 | |||
9.39 € | 20 | 61 Days | 7.5|9.5 | |||
9.39 € | 20 | 61 Days | 6.5|7.5 |