D-SUB contact insert, VS-25 (1654824)

D-SUB contact insert, VS-25 1654824

Product Details:

Manufacturer part number: 1654824

Brand: PHOENIX CONTACT

Price: 27.40

Delivery time: 7 Days


Technical Data:

Rated voltage: 125 V

Number of poles: 25

Contact type: -

Ambient temperature: -55|125 °C

Rated surge voltage: 1 kV


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1654824

Part Number
1654824
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Number of poles Contact type Ambient temperature
(°C)
Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Pollution degree Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material contact Material connector of connector insert Rated current In
(A)

27.40 €

25 7 Days 12525--55|1251Soldering connectionGoldIII2-|--|--Thermoplastic5

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
With wire protection false Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Diameter plug-in contact(mm) - Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor false Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

This page is D-SUB contact insert, VS-25, part number 1654824.
You can find the detail information about specifications and dimensions on part number 1654824.

Variation of this product

Part Number
1654837
1655221
1655234
1655438
1655441
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Number of poles Contact type Ambient temperature
(°C)
Rated surge voltage
(kV)
Type of electric connection Material of contact surface Over voltage category Pollution degree Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material contact Material connector of connector insert Rated current In
(A)

30.31 €

10 98 Days 12525--55|1251Soldering connectionOtherIII2-|--|-Other copper alloysThermoplastic5

29.25 €

10 98 Days 6044--55|1051Soldering connectionGoldIII20.34|0.340.34|0.34Other copper alloys-3

19.69 €

10 98 Days 6044--55|1051Soldering connectionGoldIII20.34|0.340.34|0.34Other copper alloys-3

8.07 €

30 98 Days -5Bus-55|125--Other---|--|--Thermoplastic-

7.93 €

30 98 Days -5Pin-55|125--Other---|--|--Thermoplastic-

Tech Support