Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1584017
Thread length(mm) | 6 | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | Metric | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Wrench width(mm) | 22 | Bend radius protection/trumpet flare | false | With strain relief | true |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -20|100 |
Pitch thread(mm) | 1.5 | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | false | Hexagon angular dimension(mm) | 24 |
Separable screw gland | - | Suitable for cable diameter(mm) | -|- | Degree of protection (IP) | IP65 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, HC-M-KV, part number 1584017.
You can find the detail information about specifications and dimensions on part number 1584017.