Plug, UP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3060610
3060636
3060649
3060652
3060665
3060678
3060681
3060694
3060704
3060717
3060720
3060746
3060759
3060775
3060788
3060801
3060814
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Width/grid dimension
(mm)
Total number of poles (without ground contact)

2.80 €

100 43 Days 18.21

6.54 €

50 91 Days 324.63

8.42 €

25 7 Days 432.84

10.31 €

25 91 Days 5415

12.21 €

25 43 Days 649.26

14.04 €

25 91 Days 757.47

15.90 €

25 91 Days 865.68

17.81 €

25 91 Days 973.89

19.69 €

25 44 Days 108210

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

2.80 €

100 50 Days 18.21

Loading...

  1. 1

Basic information

Model - Rated voltage(V) 1000 Type of electric connection Screw connection
Tackable true Connectable conductor cross section solid-core(mm²) 0.2|6 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10 Connectable conductor cross section multi-wired(mm²) 0.2|10 Connectable conductor cross section(mm²) 0.2|6
Rated current In(A) 41

Tech Support