Manufacturer part number: 1602284
Brand: PHOENIX CONTACT
Price: 7.87 €
Delivery time: 82 Days
Ambient temperature: -|- °C
Type of electric connection: Crimp connection
Material of contact surface: -
Material contact: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1602284
Part Number
|
---|
1602284 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (°C) | Type of electric connection | Material of contact surface | Material contact | |
---|---|---|---|---|---|---|---|---|---|
7.87 € | 24 | 82 Days | -|- | Crimp connection | - | - |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | - | With wire protection | false | Number of poles | 17 |
Contact type | Bus | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - |
Rated surge voltage(kV) | - | Over voltage category | - | Pollution degree | - |
Diameter plug-in contact(mm) | - | Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material connector of connector insert | - | Rated current In(A) | - |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |
This page is Contact insert, RC-17S, part number 1602284.
You can find the detail information about specifications and dimensions on part number 1602284.
Part Number |
---|
1601799 |
1602082 |
1602282 |
1602295 |
1602383 |
1607011 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (°C) | Type of electric connection | Material of contact surface | Material contact |
---|---|---|---|---|---|---|---|---|---|
13.83 € | 20 | 82 Days | -|- | Soldering connection | - | - | |||
3.33 € | 60 | 82 Days | -|- | Crimp connection | - | - | |||
12.41 € | 15 | 82 Days | -|- | Crimp connection | - | - | |||
24.02 € | 10 | 82 Days | -40|125 | - | Other | Other | |||
13.83 € | 20 | 82 Days | -|- | Soldering connection | - | - | |||
20.49 € | 10 | 61 Days | -|- | - | - | - |