Cable gland, HC-B-GM (1414648)

Cable gland, HC-B-GM 1414648

Product Details:

Manufacturer part number: 1414648

Brand: PHOENIX CONTACT

Price: 23.60

Delivery time: 7 Days


Technical Data:

Colour: Other

Suitable for cable diameter: 10|10.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414648

Part Number
1414648
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Suitable for cable diameter
(mm)

23.60 €

8 7 Days Other10|10.1

Loading...

  1. 1

Basic information

Thread length(mm) - Material Other Thread type -
Model - Halogen free false Shock resistant false
RAL-number - Surface protection Other Wrench width(mm) -
Bend radius protection/trumpet flare false With strain relief false Screened -
EMC-version - Glass-fibre reinforced false Type of sealing -
Material quality Other Working temperature(°C) -30|100 Pitch thread(mm) -
Explosion-tested version - Flat cable coupling false Multi seal area -
With locknut false Hexagon angular dimension(mm) - Separable screw gland -
Degree of protection (IP) IP66 For Ex-zone gas - Nominal thread size inch/gas pipe thread -
Nominal thread size metric/PG - For Ex-Zone dust - For armoured cable -
Snapping in opening -

This page is Cable gland, HC-B-GM, part number 1414648.
You can find the detail information about specifications and dimensions on part number 1414648.

Variation of this product

Part Number
1414645
1414646
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Suitable for cable diameter
(mm)

11.83 €

16 25 Days Black8.5|8.6

11.83 €

16 25 Days Black6.5|6.6

Tech Support