Manufacturer part number: 3069829
Brand: PHOENIX CONTACT
Price: 160.65 €
Delivery time: 33 Days
Number of poles: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3069829
Rated voltage(V) | 400 | Modular spacing(mm) | 8.2 | Type of electric connection | Plug clamp connection |
---|---|---|---|---|---|
Tackable | false | Strip length(mm) | 12 | Connectable conductor cross section solid-core(mm²) | 0.5|10 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|6 | Connectable conductor cross section multi-wired(mm²) | 0.5|0.5 |
This page is Test terminal strip, PTWE, part number 3069829.
You can find the detail information about specifications and dimensions on part number 3069829.
Part Number |
---|
3069830 |
3069831 |
3069834 |
3069836 |
3069839 |
3069841 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles |
---|---|---|---|---|---|---|
187.67 € | 1 | 33 Days | 7 | |||
213.94 € | 1 | 33 Days | 8 | |||
294.26 € | 1 | 33 Days | 11 | |||
347.55 € | 1 | 33 Days | 13 | |||
427.87 € | 1 | 33 Days | 16 | |||
481.15 € | 1 | 33 Days | 18 |