Cable gland, VC-M-KV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1644407
1885253
1885305
1885457
1885460
1885473
1885486
1885499
1885509
1885512
1885525
1885619
1885635
1885648
1885651
1885664
1885677
1885680
1886029
1886032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread type Surface protection Wrench width
(mm)
Working temperature
(°C)
Suitable for cable diameter
(mm)
Degree of protection (IP)

4.71 €

40 26 Days MetalMetric-24-|--|--

7.02 €

30 28 Days MetalPG---40|1257.5|8-

8.21 €

25 28 Days OtherPG---40|1257|20-

7.02 €

30 28 Days OtherPG-24-40|1252.7|3IP65

7.02 €

30 28 Days OtherPG-24-40|1252.7|3IP65

7.02 €

30 29 Days OtherPG-24-40|1255.5|6IP65

7.02 €

30 28 Days OtherPG-24-40|1254.5|5IP65

7.02 €

30 29 Days OtherPG-24-40|1252.5|3IP65

7.02 €

30 25 Days OtherPG-24-40|1254.5|5IP65

7.20 €

30 25 Days OtherPG-24-40|1255.5|6IP65

7.02 €

30 26 Days OtherPG-24-40|1256.5|7IP65

10.77 €

20 25 Days OtherPG-30-40|1255.5|6IP65

10.77 €

20 25 Days OtherPG-30-40|1255.5|6IP65

10.77 €

20 26 Days OtherPG-30-40|1256.8|7.2IP65

10.77 €

20 28 Days OtherPG-30-40|1256.5|7IP65

10.77 €

20 26 Days OtherPG-30-40|1258.5|9IP65

10.77 €

20 25 Days OtherPG-30-40|1256|6.5IP65

10.77 €

20 25 Days OtherPG-30-40|1257.5|8IP65

5.20 €

40 28 Days OtherPGOther24-40|125-|--

6.80 €

30 25 Days OtherPGOther--40|125-|--

Loading...

  1. 1

Basic information

Thread length(mm) - Colour - Model -
Halogen free false Shock resistant false RAL-number -
Bend radius protection/trumpet flare - With strain relief false Screened -
EMC-version - Glass-fibre reinforced false Type of sealing -
Material quality Other Pitch thread(mm) - Explosion-tested version -
Flat cable coupling false Multi seal area - With locknut -
Hexagon angular dimension(mm) - Separable screw gland - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -
For armoured cable - Snapping in opening -

Tech Support