Fuse, 30A (2908365)

Fuse, 30A 2908365

Product Details:

Manufacturer part number: 2908365

Brand: PHOENIX CONTACT

Price: 3.28

Delivery time: 7 Days


Technical Data:

Width: - mm

Size: -

Type of current: -

Voltage type: -

Rated voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908365

Part Number
2908365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Size Type of current Voltage type Rated voltage
(V)
Colour code Length
(mm)
Utilization category Nominal voltage AC
(V)
Nominal voltage DC
(V)
Breaking capacity
(kA)
Rated operating frequency
(Hz)
Rated voltage With striker

3.28 €

56 7 Days --------------

Loading...

  1. 1

Basic information

Nominal current(A) 30 Release characteristic -

This page is Fuse, 30A, part number 2908365.
You can find the detail information about specifications and dimensions on part number 2908365.

Variation of this product

Part Number
2903119
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Size Type of current Voltage type Rated voltage
(V)
Colour code Length
(mm)
Utilization category Nominal voltage AC
(V)
Nominal voltage DC
(V)
Breaking capacity
(kA)
Rated operating frequency
(Hz)
Rated voltage With striker

14.04 €

20 8 Days -10x38 mm---|--------|-Otherfalse

Tech Support