RJ45 Socket insert, VS-08 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1420401
1653087
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature
(°C)
Type of electric connection Material of contact surface Pollution degree Material connector of connector insert Rated current In
(A)

8.51 €

22 33 Days -40|85-Gold-Other-

8.22 €

25 7 Days -25|80Soldering connectionOther1Thermoplastic1

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 72 With wire protection false Number of poles 8
Contact type - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) - Over voltage category - Diameter plug-in contact(mm) -
Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- With protective conductor false
Material contact Other copper alloys Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

Tech Support