HEAVYCON socket insert, HC-HV06 (1407744)

HEAVYCON socket insert, HC-HV06 1407744

Product Details:

Manufacturer part number: 1407744

Brand: PHOENIX CONTACT

Price: 16.47

Delivery time: 7 Days


Technical Data:

Type of electric connection: Spring clamp connection

Contact insert without contacts: false

Connectable conductor cross section solid-core: 0.14|2.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.14|2.5 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.14|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407744

Part Number
1407744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection Contact insert without contacts Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)

16.47 €

12 7 Days Spring clamp connectionfalse0.14|2.50.14|2.50.14|2.5

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 830 With wire protection false Number of poles 8
Contact type Bus Ambient temperature(°C) -40|125 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8 Material of contact surface Other
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) 2.5
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true Material contact Other copper alloys
Material connector of connector insert Thermoplastic Rated current In(A) 16 Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

This page is HEAVYCON socket insert, HC-HV06, part number 1407744.
You can find the detail information about specifications and dimensions on part number 1407744.

Variation of this product

Part Number
1405263
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electric connection Contact insert without contacts Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)

12.83 €

15 98 Days Crimp connectiontrue0.5|40.5|40.5|4

Tech Support