Screw connection, Cable gland, WP-GT (3241002)

Screw connection, Cable gland, WP-GT 3241002

Product Details:

Manufacturer part number: 3241002

Brand: PHOENIX CONTACT

Price: 6.65

Delivery time: 19 Days


Technical Data:

Thread length: 10 mm

Colour: Other

Material: Other

Thread type: -

Halogen free: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3241002

Part Number
3241002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Colour Material Thread type Halogen free Shock resistant RAL-number Surface protection Wrench width
(mm)
Total length
(mm)
Bend radius protection/trumpet flare Construction type With strain relief Screened EMC-version Glass-fibre reinforced Type of sealing Material quality Material housing Revolving thread Lowest inner diameter hose
(mm)
Total height
(mm)
Approved in combination with protective conduit CSA One-piece Degree of protection (IP) conduit dependant Approved in combination with protective conduit UL Approved in combination with protective conduit FI Max. outer diameter hose
(mm)
Number of inlets Pitch thread
(mm)
Thread size CTG G Number of thread lashes Explosion-tested version Flat cable coupling Multi seal area With locknut Nominal diameter
(mm)
Hexagon angular dimension
(mm)
Separable screw gland Nominal size in inch Suitable for cable diameter
(mm)
Degree of protection (IP) For Ex-zone gas With grounding connection Thread connection size Nominal thread size inch/gas pipe thread Nominal thread size metric/PG Approved in combination with protective conduit DIN EN 61386-23 For Ex-Zone dust Connection type screw connection to housing For armoured cable Snapping in opening

6.65 €

30 19 Days 10OtherOther-true--Other--false-false----Other-----------------false-----|------------

Loading...

  1. 1

Basic information

Model - Working temperature(°C) -|-

This page is Screw connection, Cable gland, WP-GT, part number 3241002.
You can find the detail information about specifications and dimensions on part number 3241002.

Variation of this product

Part Number
3241003
3241004
3241005
3241006
3241007
3241008
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread length
(mm)
Colour Material Thread type Halogen free Shock resistant RAL-number Surface protection Wrench width
(mm)
Total length
(mm)
Bend radius protection/trumpet flare Construction type With strain relief Screened EMC-version Glass-fibre reinforced Type of sealing Material quality Material housing Revolving thread Lowest inner diameter hose
(mm)
Total height
(mm)
Approved in combination with protective conduit CSA One-piece Degree of protection (IP) conduit dependant Approved in combination with protective conduit UL Approved in combination with protective conduit FI Max. outer diameter hose
(mm)
Number of inlets Pitch thread
(mm)
Thread size CTG G Number of thread lashes Explosion-tested version Flat cable coupling Multi seal area With locknut Nominal diameter
(mm)
Hexagon angular dimension
(mm)
Separable screw gland Nominal size in inch Suitable for cable diameter
(mm)
Degree of protection (IP) For Ex-zone gas With grounding connection Thread connection size Nominal thread size inch/gas pipe thread Nominal thread size metric/PG Approved in combination with protective conduit DIN EN 61386-23 For Ex-Zone dust Connection type screw connection to housing For armoured cable Snapping in opening

7.54 €

30 19 Days 10OtherOther-true--Other--false-false----Other-----------------false-----|------------

9.91 €

20 19 Days 10OtherOther-true--Other--false-false----Other-----------------false-----|------------

15.05 €

20 12 Days 11OtherOther-true--Other--false-false----Other-----------------false-----|------------

17.94 €

20 19 Days 11OtherOther-true--Other--false-false----Other-----------------false-----|------------

30.57 €

6 12 Days 12OtherOther-true--Other--false-false----Other-----------------false-----|------------

45.73 €

4 19 Days 12OtherOther-true--Other--false-false----Other-----------------false-----|------------

Tech Support